??
Catalog navigation
CAD模型选择
可提供的产品: 2
HELP_VARIABLE
Company
IWATA MFG. CO., LTD.
Description
RE-Side Type
Bill of material
FSRESY025-S
Material
Basic dimension
25 mm
Dimension
45.5 mm
Mass
57 g
order number
预览
3D
尺寸标注
2D
下载CAD模型