??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
IWATA MFG. CO., LTD.
Description
Slit type - Bottom mounting
Bill of material
FS03CS010-A
Material
A6063BE
Diameter
3 mm
Basic dimension
10 mm
Dimension
17.5 mm
Mass
5 g
order number
FS03CS010-A
Previews
3D
Boyut
2D
CAD modeli indir