??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
IWATA MFG. CO., LTD.
Description
Set screw type-Parallel hole
Bill of material
FS03NH007-A
Material
A6063BE
Diameter
3 mm
Basic dimension
7 mm
Dimension
15.5 mm
Mass
4 g
order number
FS03NH007-A
预览
3D
尺寸标注
2D
下载CAD模型