??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
IPR
Description
ULS-80 - Load Limiter
Bill of material
ULS-80-V
Part-No.
TYPE
ULS
Model
Z-Axis Deflection
11.90 mm
Angle of Deflection
10 °
Torsional Deflection
°
Breakaway Force at 1-6 bar (static load)
181 - 1085 N
Breakaway Moment at 1-6 bar (static load)
4 - 26 Nm
Weight
kg
Displacement
0.250 l
Repeatability
+/- 0.02 mm
Recommended max. Payload
4 kg
Customs Tariff Number
84799070
Previews
3D
Dimension
2D
Download CAD models