??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
IPR
Description
ULD-300 - Load Limiter with Manifold
Bill of material
ULD-300
Part-No.
15130009
TYPE
ULD
Model
300
Z-Axis Deflection
23.00 mm
Angle of Deflection
5 °
Torsional Deflection
+/- 20 °
Breakaway Force at 1-6 bar (static load)
1834 - 11389 N
Breakaway Moment at 1-6 bar (static load)
119 - 714 Nm
Weight
19.147 kg
Displacement
10.86 l
Repeatability
+/- 0.1 mm
Diameter Manifold
95.00 mm
Recommended max. Payload
120 kg
Customs Tariff Number
84799070
미리보기
3D
치수도
2D
CAD모델 다운로드