??
Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Ipf Electronic
Description
Inductive
Bill of material
FI520173
IDNR
Short Description
Long Description
Filling level and level sensors operate according to different measuring principles. The selection of the sensor depends on the medium to be detected and the ambient conditions. The material flow in a vibratory bowl can be excellently queried with inductive filling level sensors whose pendulum is moved by the material in the pot. The detection of liquid or solid media is, for instance, possible with capacitive filling level sensor technology. These work according to the principle of the condensator, the medium changes the dielectricity between two electrodes. The resulting change is converted into a digital output signal. A further alternative for the detection of filling levels of conductive media is provided by conductive filling level relays. The resistance between reference and measuring electrode is determined. If a set threshold is exceeded, a relay output switches.
Product ID of the Manufacturer
Delivery Time
Display
LED display
Type of switching function
Type of electrical connection
Connector M8
Type of switching output
PNP
Design
Cuboid
Short-circuit protection
Yes
Physical measurement principle
Inductive
Degree of protection (IP)
IP67
Reverse polarity protection
Yes
Housing material
Polyamide
Joint material
Sensing element material
Pendulum material
Number of normally closed contacts
Number of contacts as normally open contact
Rated switching current
200mA
Width
14mm
Height
21mm
No-load current
15mA
Length
Pendulum length
Number of pins
3
Voltage drop
2V
Operating voltage (DC)
10 - 30
Ambient temperature
50
Last update
11/02/2023
Article view
Article view
Product data sheet
Product data sheet
Previews
3D
Dimension
2D
Download CAD models