??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
INDA
Description
A4618B - Double towel holder, centre distance 7 cm
Bill of material
A4618BCR
Code
A4618BCR
Material
Very short description 1
INDA Towel holder Cm51X8 H5
Very short description 2
Touch 4600 A4618B 51X8 CR
Article description
INDA ACCESSORIES Touch 4600 Towel holder Cm51X8 H5 CR
International code
EAN-13:8010359126155
Height
5 cm
Width
51 cm
Depth
8 cm
Weight
0.470 kg
Series
Touch 4600
LINE
Towel holder
Model
A4618B
Intrastat code
74182000
URL link web site of the article
https://www.inda.net/
Design
Altakuota
Previews
3D
Dimenze
2D
Stáhnout CAD model