??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
INDA
Description
A46100 - Wall-mounted tumbler holder with satined glass tumbler
Bill of material
A46100CR21
Code
A46100CR21
Material
Material
Very short description 1
INDA Tumbler holder Cm8X13 H11
Very short description 2
Touch 4600 A46100 8X13 CR
Article description
INDA ACCESSORIES Touch 4600 Tumbler holder Cm8X13 H11 CR
International code
EAN-13:8010359126100
Height
11 cm
Width
8 cm
Depth
13 cm
Weight
0.530 kg
Series
Touch 4600
LINE
Tumbler holder
Model
A46100
Intrastat code
74182000
Panel finishes
Satined glass
URL link web site of the article
https://www.inda.net/
Design
Altakuota
Previews
3D
Dimenze
2D
Stáhnout CAD model