??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
INDA
Description
A2219N - Supports in chrome-plated brass, the packing contains two pieces, forarts.
Bill of material
A2219NCR003
Code
A2219NCR003
Material
Brand Description
INDA
Article number
A2219NCR003
Very short description 1
INDA Towel holder Cm5X12 H7
Very short description 2
Export 2200 A2219N 5X12 CR
Article description
INDA ACCESSORIES Export 2200 Towel holder Cm5X12 H7 CR
Article type
Standard article
State
CURRENT
Variant characteristic
0
International code
EAN-13:8010359001780
Height
7.0 cm
Width
5 cm
Depth
12.0 cm
Weight
0.380 kg
Series
Export 2200
LINE
Towel holder
Model
A2219N
Intrastat code
74182000
Description Code Level 2
Special Pack
Finishing structure
Chromo
Pool products
A2219NCR003
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Previews
3D
Dimensão
2D
Baixar modelos em CAD