??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
INDA
Description
A8036B - Half built-in modul with glass shelves, hairdryer horder, glassshelves, pivot door with internal mirror
Bill of material
A8036BAQ
Code
A8036BAQ
Material
Position
Very short description 1
INDA Cm35X15 H160
Very short description 2
MY SECRET A8036B 35X15 AQ
Article description
INDA ACCESSORIES MY SECRET Cm35X15 H160 AQ
International code
EAN-13:8033163458908
Height
160 cm
Width
35 cm
Depth
15 cm
Weight
29.050 kg
Series
MY SECRET
Model
A8036B
Intrastat code
73249000
URL link web site of the article
https://www.inda.net/
Design
Grey ID
ARTDESCR
0.000
미리보기
3D
치수도
2D
CAD모델 다운로드