??
Catalog navigation
CADモデル選択
選択可能な製品数: 12
HELP_VARIABLE
Company
INDA
Description
AV014 - Universal Brushes
Bill of material
AV014AWM07Y
Code
Finish option
Finish option
Very short description 1
INDA Toilet Brush Holder Cm9X9 H40
Very short description 2
Article description
Height
40 cm
Width
9 cm
Depth
9 cm
Weight
1.025 kg
Series
MY ART
Line
Toilet Brush Holder
Model
AV014
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
プレビュー
3D
情報
2D
ダウンロード(CADデータ)