??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A55160 - Ring towel holder
Bill of material
A55160CR
Code
A55160CR
Material
Very short description 1
INDA Towel holder Cm22X7 H14
Very short description 2
NEW LOGIC 5500 A55160 22X7 CR
Article description
INDA ACCESSORIES NEW LOGIC 5500 Towel holder Cm22X7 H14 CR
International code
EAN-13:8033163378725
Height
14 cm
Width
22 cm
Depth
7 cm
Weight
0.790 kg
Series
NEW LOGIC 5500
LINE
Towel holder
Model
A55160
Intrastat code
83025000
URL link web site of the article
https://www.inda.net/
Design
Paolo Salvadé
Previews
3D
Dimension
2D
Download CAD models