??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
INDA
Description
A1810Z - Wall-mounted tumbler holder with satined glass tumbler
Bill of material
A1810ZCR21
Code
A1810ZCR21
Material
Material
Very short description 1
INDA Tumbler holder Cm7X7 H11
Very short description 2
LEA 1800 A1810Z 7X7 CR
Article description
INDA ACCESSORIES LEA 1800 Tumbler holder Cm7X7 H11 CR
International code
EAN-13:8033163396835
Height
11 cm
Width
7 cm
Depth
7 cm
Weight
0.460 kg
Series
LEA 1800
LINE
Tumbler holder
Model
A1810Z
Intrastat code
70133799
Panel finishes
Satined glass
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Previews
3D
Dimensão
2D
Baixar modelos em CAD