??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
INDA
Description
A8812M - Soap spreading module
Bill of material
A8812MNS21
Code
A8812MNS21
Material
MAT2
Very short description 1
INDA Soap dispenser Cm9.9X9.9 H15.2
Very short description 2
INDISSIMA A8812M 9.9X9.9 NS
Article description
INDA ACCESSORIES INDISSIMA Soap dispencer Cm9.9X9.9 H15.2 NS
International code
EAN-13:8033163681788
Height
15.2 cm
Width
9.9 cm
Depth
9.9 cm
Weight
0.605 kg
Series
INDISSIMA
LINE
Soap dispenser
Model
A8812M
Intrastat code
70139900
URL link web site of the article
https://www.inda.net/
Design
Matteo Thun & Antonio Rodriguez
Previews
3D
Размер
2D
Сваляне на CAD модели