??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
INDA
Description
AV474A - Hand dryer with safety thermostat
Bill of material
AV474ASL
Code
AV474ASL
Material
Very short description 1
INDA Towels Cm19X10 H32
Very short description 2
Hotellerie AV474A 19X10 SL
Article description
INDA ACCESSORIES Hotellerie Towels Cm19X10 H32 SL
International code
EAN-13:8021586290458
Height
32 cm
Width
19 cm
Depth
10 cm
Weight
1.400 kg
Series
Hotellerie
LINE
Hand dryer with safety thermostat
Model
AV474A
Intrastat code
85163100
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Previews
3D
Размер
2D
Сваляне на CAD модели