??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
INDA
Description
AV4280 - Spare roll holder
Bill of material
AV4280CR
Code
AV4280CR
Material
Very short description 1
INDA Paper holder Cm7X8 H13
Very short description 2
Hotellerie AV4280 7X8 CR
Article description
INDA ACCESSORIES Hotellerie Paper holder Cm7X8 H13 CR
International code
EAN-13:8010359121709
Height
13 cm
Width
7 cm
Depth
8 cm
Weight
0.290 kg
Series
Hotellerie
LINE
Paper holder
Model
AV4280
Intrastat code
74182000
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
预览
3D
尺寸标注
2D
下载CAD模型