??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
INDA
Description
A3395J - Internal and external towel holder for shower enclousure
Bill of material
A3395JCR
Code
A3395JCR
Material
COLORX
0.84,0.84,0.84,0.00
Brand Description
INDA
Article number
A3395JCR
International code
EAN-13:8033163339023
Article type
Standard article
State
CURRENT
Variant characteristic
0
Height
2 cm
Width
45 cm
Depth
5.0 cm
Weight
1.710 kg
Series
HOTELLERIE
LINE
Complements
Model
A3395J
Intrastat code
74182000
Finishing structure
Chromo
Pool products
A3395J
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
プレビュー
3D
情報
2D
ダウンロード(CADデータ)