??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
INDA
Description
A12254 - Quadruple clothes hanger
Bill of material
A12254CR003
Code
A12254CR003
Material
Brand Description
INDA
Article number
A12254CR003
International code
EAN-13:8010359020941
Article type
Standard article
State
CURRENT
Variant characteristic
0
Height
4 cm
Width
39 cm
Depth
5 cm
Weight
0.370 kg
Series
Hotellerie
LINE
Clothes hangers
Model
A12254
Intrastat code
74182000
Finishing structure
quadruple
Pool products
A12254
Panel finishes
Satined glass
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Quantity
10
Previews
3D
Wymiar
2D
Pobierz modele CAD