??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
INDA
Description
A12252 - Double clothes hanger
Bill of material
A12252CR003
Code
A12252CR003
Material
BRAND DESCRIPTION
INDA
Article number
A12252CR003
International code
EAN-13:8010359020927
Article type
Standard article
State
CURRENT
Variant characteristic
0
HEIGHT
4 cm
WIDTH
19 cm
DEPTH
5 cm
WEIGHT
0.185 kg
Series
HOTELLERIE
LINE
Clothes hangers
Model
A12252
Intrastat code
74182000
Finishing structure
Private label
Pool products
A12252
Panel finishes
Satined glass
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Quantity
10
预览
3D
尺寸标注
2D
下载CAD模型