??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
INDA
Description
AH395B - Safety grip,centre distance 37 cm
Bill of material
AH395BAL
Code
AH395BAL
Material
Very short description 1
INDA Accessories for Reduced Mobility Cm45X10 H8
Very short description 2
Help H300 AH395B 45X10 AL
Article description
INDA ACCESSORIES Help H300 Accessories for Reduced Mobility Cm45X10 H8 AL
International code
EAN-13:8033163075372
Height
8 cm
Width
45 cm
Depth
10 cm
Weight
0.900 kg
Series
Help H300
LINE
Accessories for Reduced Mobility
Model
AH395B
Intrastat code
73249000
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Previews
3D
Dimenze
2D
Stáhnout CAD model