??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
INDA
Description
A3018A - Towel holder
Bill of material
A3018ACR
Code
A3018ACR
Material
Very short description 1
INDA Towel holder Cm25X7 H4.5 m
Very short description 2
FORUM QUADRA 3000 A3018A 25X7 CR Kg
Article description
INDA ACCESSORIES FORUM QUADRA 3000 Towel holder Cm25X7 H4.5 CR
International code
EAN-13:8033163346281
Height
4.5 cm
Width
25 cm
Depth
7 cm
Weight
0.260 kg
Series
FORUM QUADRA 3000
LINE
Towel holder
Model
A3018A
Intrastat code
83025000
URL link web site of the article
https://www.inda.net/
Предварительные просмотры
3D
Измерение
2D
Загрузка CAD-моделей