??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
INDA
Description
A2291B - Double towel holder, centre distance 45 cm
Bill of material
A2291BCR
Code
A2291BCR
Material
Very short description 1
INDA Towel holder Cm50X12 H7
Very short description 2
Export 2200 A2291B 50X12 CR
Article description
INDA ACCESSORIES Export 2200 Towel holder Cm50X12 H7 CR
International code
EAN-13:8010359088460
Height
7 cm
Width
50 cm
Depth
12 cm
Weight
0.420 kg
Series
Export 2200
LINE
Towel holder
Model
A2291B
Intrastat code
74182000
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Previews
3D
Wymiar
2D
Pobierz modele CAD