??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
INDA
Description
A4667Z - Tabletop soap dispenser with satined glass container and chrome-plated brass pump
Bill of material
A4667ZCR21
Code
A4667ZCR21
Material
Material
Very short description 1
INDA Soap dispenser Cm8X9 H19
Very short description 2
Touch 4600 A4667Z 8X9 CR
Article description
INDA ACCESSORIES Touch 4600 Soap dispencer Cm8X9 H19 CR
International code
EAN-13:8010359998905
Height
19 cm
Width
8 cm
Depth
9 cm
Weight
0.820 kg
Series
Touch 4600
LINE
Soap dispenser
Model
A4667Z
Intrastat code
74182000
Panel finishes
Satined glass
URL link web site of the article
https://www.inda.net/
Design
Altakuota
プレビュー
3D
情報
2D
ダウンロード(CADデータ)