??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
INDA
Description
SH9S5A - Tilting adjustable mirror
Bill of material
SH9S5ACR
Code
SH9S5ACR
Material
Very short description 1
INDA Mirrors Cm80X11 H66
Very short description 2
Mirrors SH9S5A 80X11 CR
Article description
INDA ACCESSORIES Mirrors Mirrors Cm80X11 H66 CR
International code
EAN-13:8021586285430
Height
66 cm
Width
80 cm
Depth
11 cm
Weight
8.040 kg
Series
Mirrors
LINE
Mirrors
Model
SH9S5A
Intrastat code
70099100
Description Code Level 1
rectangular
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
미리보기
3D
치수도
2D
CAD모델 다운로드