??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
INDA
Description
AH993B - L shaped safety support, left hand
Bill of material
AH993BCR
Code
AH993BCR
Material
Very short description 1
INDA Accessories for Reduced Mobility Cm36X9 H67
Very short description 2
Comfort H900' AH993B 36X9 CR
Article description
INDA ACCESSORIES Comfort H900' Accessories for Reduced Mobility Cm36X9 H67 CR
International code
EAN-13:8021586463906
Height
67 cm
Width
36 cm
Depth
9 cm
Weight
2.490 kg
Series
Comfort H900'
LINE
Accessories for Reduced Mobility
Model
AH993B
Intrastat code
74182000
Description Code Level 1
Left
URL link web site of the article
https://www.inda.net/
Design
Matteo Thun & Antonio Rodriguez
Previews
3D
Размер
2D
Сваляне на CAD модели