??
Catalog navigation
CAD模型選擇
可提供的產品: 2
HELP_VARIABLE
Company
INDA
Description
A2391B - Double towel holder, centre distance 45 cm
Bill of material
A2391BCR
Code
Material
Very short description 1
Very short description 2
Article description
International code
Height
7 cm
Width
cm
Depth
12 cm
Weight
kg
Series
Colorella 2300
LINE
Towel holder
Model
Intrastat code
74182000
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Previews
3D
尺寸
2D
下載CAD模型