??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
INDA
Description
A7178C - Wall-mounted lever soap dispenser with right/left objects holder. Lever in finish
Bill of material
A7178CCR04 architecture 350
Code
A7178CCR04
LOD Destination
LOD Level
Material
Material
Brand Description
INDA
Article Number
A7178CCR04
Very Short Description 1
INDA Soap spreader A7178C
Very Short Description 2
CLAIRE L19xH12xP11.1 Chromo Smoked glass
Article Description
Brand: INDA Serie: CLAIRE Spandisapone Prod. No.: A7178C L19xH12xP11.1 Chromo Smoked glass
International Codes
EAN-13:8021586823441
Article Type
Standard article
State
CURRENT
Variant Characteristics
0
Height
12 cm
Width
19 cm
Depth
11.1 cm
Weight
10.000 kg
Series
CLAIRE
Line
Soap dispenser
Model
A7178C
Intrastat Code
70139900
Finishing structure
Chromo
Panel Finishes
Smoked glass
Previews
3D
2D
Descarga de modelos CAD