??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
INDA
Description
A71280 - Spare double paper holder
Bill of material
A71280CR architecture 350
Code
A71280CR
LOD Destination
LOD Level
Material
Brand Description
INDA
Article Number
A71280CR
Very Short Description 1
INDA Toilet roll holder A71280
Very Short Description 2
CLAIRE L3xH24xP7.6 Chromo
Article Description
Brand: INDA Serie: CLAIRE Portarotolo Prod. No.: A71280 L3xH24xP7.6 Chromo
International Codes
EAN-13:8021586822871
Article Type
Standard article
State
CURRENT
Variant Characteristics
0
Height
24 cm
Width
3 cm
Depth
7.6 cm
Weight
0.2850 kg
Series
CLAIRE
Line
Paper holder
Model
A71280
Intrastat Code
74182000
Finishing structure
Chromo
Previews
3D
2D
Pobierz modele CAD