??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
INDA
Description
A7115A - Flag fixed double towel holder
Bill of material
A7115ACR architecture 350
Code
A7115ACR
LOD Destination
LOD Level
Material
Brand Description
INDA
Article Number
A7115ACR
Very Short Description 1
INDA TOWEL HOLDER A7115A
Very Short Description 2
CLAIRE L7.2xH3xP39.2 Chromo
Article Description
Brand: INDA Serie: CLAIRE PORTA SALVIETTE Prod. No.: A7115A L7.2xH3xP39.2 Chromo
International Codes
EAN-13:8021586822604
Article Type
Standard article
State
CURRENT
Variant Characteristics
0
Height
3 cm
Width
7.2 cm
Depth
39.2 cm
Weight
0.5150 kg
Series
CLAIRE
Line
Towel holder
Model
A7115A
Intrastat Code
83025000
Finishing structure
Chromo
プレビュー
3D
2D
ダウンロード(CADデータ)