??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
INDA
Description
A7110Z - Tabletop tumbler holder with soap holder/objects holder
Bill of material
A7110ZCR04 architecture 350
Code
A7110ZCR04
LOD Destination
LOD Level
Material
Material
Brand Description
INDA
Article Number
A7110ZCR04
Very Short Description 1
INDA Cup holder A7110Z
Very Short Description 2
CLAIRE L19xH10.6xP10.5 Chromo Smoked glass
Article Description
Brand: INDA Serie: CLAIRE Portabicchiere Prod. No.: A7110Z L19xH10.6xP10.5 Chromo Smoked glass
International Codes
EAN-13:8021586823106
Article Type
Standard article
State
CURRENT
Variant Characteristics
0
Height
10.6 cm
Width
19 cm
Depth
10.5 cm
Weight
0.8400 kg
Series
CLAIRE
Line
Tumbler holder
Model
A7110Z
Intrastat Code
70133799
Finishing structure
Chromo
Panel Finishes
Smoked glass
Previews
3D
2D
下載CAD模型