??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
INDA
Description
AV0310 - Double corner, right mounting
Bill of material
AV0310CR
Code
AV0310CR
Material
Very short description 1
INDA Basket Cm21X21 H17
Very short description 2
Articoli Trasversali Inda AV0310 21X21 CR
Article description
INDA ACCESSORIES Articoli Trasversali Inda Basket Cm21X21 H17 CR
International code
EAN-13:8010359142636
Height
17 cm
Width
21 cm
Depth
21 cm
Weight
0.930 kg
Series
Transversal Article Inda
LINE
Basket
Model
AV0310
Intrastat code
74182000
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
プレビュー
3D
情報
2D
ダウンロード(CADデータ)