??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
INDA
Description
A05410 - Basket for bathtub
Bill of material
A05410CR
Code
A05410CR
Material
Very short description 1
INDA Basket Cm72X13 H6
Very short description 2
Articoli Trasversali Inda A05410 72X13 CR
Article description
INDA ACCESSORIES Articoli Trasversali Inda Basket Cm72X13 H6 CR
International code
EAN-13:8010359019815
Height
6 cm
Width
72 cm
Depth
13 cm
Weight
0.620 kg
Series
Transversal Article Inda
LINE
Basket
Model
A05410
Intrastat code
74182000
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Previews
3D
Dimensión
2D
Descarga de modelos CAD