??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Norgren
Description
NSS0810S - M8/M10 Stud Sensor
Bill of material
NSS0810
Order number
NSS0810
Sensor connector
3-pin (male) 8mm (pico) connector
Operating temperature range
32°F to 212°F (0°C to 100°C)
Diameter
0.48" (12.2mm)
Target material
Ferrous
Product Datasheet (PDF)
Product Datasheet (PDF)
Previews
3D
2D
Download CAD models