??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
IMI Norgren
Description
NSTAA Series - Silencers
Bill of material
NSTAA4
Order number
NSTAA4
Product
NSTAA Series Silencers
Thread Size
Thread Length
0.30 [7.6] INCH [mm]
Length
2.96 [75.2] INCH [mm]
D
0.47 [11.9]
Diameter E
0.77 [19.6]
Weight
0.7 oz [20 g]
Body Construction
Acetal/Nylon
Baffle Construction
Felt/Nylon
Screen Construction
Nylon
Element Construction
Felt
Noise Level
58dB dB
Previews
3D
Boyut
2D
CAD modeli indir