??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
IMI Norgren
Description
NDF Series - NDF Series Material Conveying Pumps
Bill of material
NDF13-VSES-M01
Order number
NDF13-VSES-M01
Product
NDF Series
Units
Air Supply Line / Transfer Hose
B Vacuum Port
C Exhaust Port
Material
A Air Supply Port
1/8 NPT F
Vacuum Port Tthread Options
-
Exhaust Port Tthread Options
-
D Minimum bore
0.15 [3.7] Inch
E
0.48 [12.2] INCH [mm]
F
1 [25.4] INCH [mm]
H
0.5 [12.7] INCH [mm]
J
1.48 [37.6] INCH [mm]
K
3 [76.2] INCH [mm]
L
0.5 [12.7] INCH [mm]
M
0.99 [25.1] INCH [mm]
Weight
1.5 oz
Previews
3D
Dimension
2D
Download CAD models