??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Norgren
Description
VM10 - Valve Islands
Bill of material
VM10MM00002N040004FDNR++00++00++00++00++00
Order number
VM10MM00002N040004FDNR++00++00++00++00++00
Short Code (Provided by Norgren)
selection via existing PN or manual config
enter full PN if available
Family
VM10
Measure Units
Control Option
Protocol
Connector Type
Pilot Supply
No. of Stations
Pneumapole
End plate kit
DIN rail kit
Packaging
Valve Function Station 1
Valve Fitting Size Station 1
Manual Override Station 1
Valve Function Station 2
Valve Fitting Size Station 2
Manual Override Station 2
Valve Function Station 3
Valve Fitting Size Station 3
Manual Override Station 3
Valve Function Station 4
Valve Fitting Size Station 4
Manual Override Station 4
Valve Function Station 5
Valve Fitting Size Station 5
Manual Override Station 5
Valve Function Station 6
Valve Fitting Size Station 6
Manual Override Station 6
Valve Function Station 7
Valve Fitting Size Station 7
Manual Override Station 7
Valve Function Station 8
Valve Fitting Size Station 8
Manual Override Station 8
Valve Function Station 9
Valve Fitting Size Station 9
Manual Override Station 9
Valve Function Station 10
Valve Fitting Size Station 10
Manual Override Station 10
Valve Function Station 11
Valve Fitting Size Station 11
Manual Override Station 11
Valve Function Station 12
Valve Fitting Size Station 12
Manual Override Station 12
Valve Function Station 13
Valve Fitting Size Station 13
Manual Override Station 13
Valve Function Station 14
Valve Fitting Size Station 14
Manual Override Station 14
Valve Function Station 15
Valve Fitting Size Station 15
Manual Override Station 15
Valve Function Station 16
Valve Fitting Size Station 16
Manual Override Station 16
Valve Function Station 17
Valve Fitting Size Station 17
Manual Override Station 17
Valve Function Station 18
Valve Fitting Size Station 18
Manual Override Station 18
Valve Function Station 19
Valve Fitting Size Station 19
Manual Override Station 19
Valve Function Station 20
Valve Fitting Size Station 20
Manual Override Station 20
Medium
Compressed air, filtered, lubricated and non-lubricated
Operation
Spool valve indirectly actuated
Operating pressure
-0.9 ... 8 bar, depending on pilot supply
Flow 5/2 ports 1 to 2 & 1 to 4
430 l/min ; 0.44 Cv ; 0.36 Kv
Flow 5/2 ports 2 to 4 & 4 to 5
400 l/min ; 0.41 Cv ; 0.34 Kv
Flow 3/2 and 5/3 ports
350 l/min ; 0.36 Cv ; 0.29 Kv
Insulation protection
Individually wired: IP40 ; Multipole, Fieldbus and Industrial Ethernet: IP65
Ambient/Media temperature
-5 ... +50°C (+23 ... +122°F) Air supply must be dry enough to avoid ice formation at temperatures below +2°C (+35°F)
English Product Datasheet (PDF)
Product Datasheet (PDF)
Previews
3D
2D
Сваляне на CAD модели