目錄: Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Norgren
FFV68-408
Norgren
Air Preparation
Olympian Plus 68 series
Powered by
CAD模型選擇
{imi_precision/2_air_preparation/olympian_68/olympian_ffv68_asmtab.prj},{NB=5524-58+F68C-4AD-AU0+F68-4AN-ECA+F68-4AN-EMA+5524-58(FFV68-408_0)},{PF=25},{FLOW=0},{PS=4},{DR=0},{PNFINDER=1},{PNINPUTECU=5524-58},{PNINPUTSOU= },{PNINPUTPB01= },{PNINPUT01=F68C-4AD-AU0},{PNINPUTPB02= },{PNINPUT02=F68V-4AN-ECA},{PNINPUTPB03= },{PNINPUT03=F68V-4AN-EMA},{PNINPUTSOD= },{PNINPUTECD=5524-58},{MAIN01=F68C},{TYP01=},{B01=C},{PS01=4},{TH01=A},{AD01=},{SLI01=D},{DR01=A},{BW01=U},{EL01=},{LTYP01=},{SP01=},{DP01=},{PR01=},{G01=},{OP01=},{P01=},{QD01=},{MO01=},{V01=},{CON01=},{MAIN02=F68V},{TYP02=},{B02=},{PS02=4},{TH02=A},{AD02=},{SLI02=},{DR02=},{BW02=C},{EL02=},{LTYP02=},{SP02=},{DP02=},{PR02=},{G02=},{OP02=},{P02=},{QD02=},{MO02=},{V02=},{CON02=},{MAIN03=F68V},{TYP03=},{B03=},{PS03=4},{TH03=A},{AD03=},{SLI03=},{DR03=},{BW03=M},{EL03=},{LTYP03=},{SP03=},{DP03=},{PR03=},{G03=},{OP03=},{P03=},{QD03=},{MO03=},{V03=},{CON03=},{TYPSOU=},{TYPSOD=},{PSSOU=},{PSSOD=},{THSOU=},{THSOD=},{PSOU=},{PSOD=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Norgren
Description
FFV68 - Olympian Plus plug-in system, Ultra high efficiency coalescing filter
Bill of material
FFV68-408
Order number
FFV68-408
Port Size
4 - 1/2"
6 - 3/4"
8 - 1"
4 - 1/2"
6 - 3/4"
8 - 1"
Drain
0 - Automatic
2 - Manual, spindle type
0 - Automatic
2 - Manual, spindle type
Datasheet
Product Datasheet (PDF)
Previews
3D
2D
下載CAD模型
生成CAD模型