??
Catalog navigation
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
IMI Norgren
Description
Motor QE/M05530/* - Accessories
Bill of material
QE/M05530/EA/09_32
Order number
Bore Size
mm
E/809000
E/14x000
Motor-code
Feedback system
Roted torque
1.05 Nm
Roted power
0.33 kW
Stall current
0.79 A
Motor stall torque
1.18 Nm
Motor peak torque
4.72 Nm
Braking torque holding brake
Nm
Inertia
0.000025 kg/m^2
Brake
L
mm
Nidec reference number
Weight
kg
Datasheet
Product Datasheet (PDF)
Previews
3D
2D
Download CAD models