??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
igus
Description
FGRM - Rod End Bearings
Bill of material
FGRM-08
Part no.
FGRM-08
Info PDF
INFO
Pivot angle
°
Diameter
13 mm
Thread
M8
Diameter
-
Length
13 mm
Length
16.5 mm
Length
13.5 mm
Length
67.5 mm
Width across flats
12 mm
Width across flats
11 mm
Length
38.1 mm
Length
42.9 mm
Length
11 mm
Previews
3D
尺寸
2D
下載CAD模型