??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
igus
Description
Double Flange Bearing - press and plug
Bill of material
MDM-1213-06
Part no.
MDM-1213-06
Info PDF
INFO
Description
Double Flange Bearing
Inside diameter
12
Outside diameter
13 mm
Flange diameter
16.5 mm
Overall length
7 mm
Flange thickness
0.5 mm
Previews
3D
Dimension
2D
Download CAD models