??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
igus
Description
Mounting Brackets - Steel, Angle - Pivoting
Bill of material
338.50.1
Part no.
338.50.1
Info PDF
INFO
Chain end
Dimension
41.0 mm
Dimension
5.5 mm
Dimension
77 mm
Dimension
12 mm
Dimension
35 mm
Dimension
24 mm
Dimension
9.0 mm
Dimension
67.0 mm
Dimension
0.0 mm
Dimension
15 mm
Previews
3D
Dimension
2D
Download CAD models