??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 12
HELP_VARIABLE
Company
igus
Description
Series 19050 - Energy Tubes fully enclosed - lids openable along the outer radius, from one side
Bill of material
1.001 m 19050.20.200.0 (-,-)
Part no.
Info PDF
INFO
Inner width Bi
mm
Outer width Ba
mm
Bending radius
mm
Installation type
Chain length
Fixed end in the middle of travel distance
Delta M
mm
Travel
mm
Enter value for S
Travel
mm
cm
inch
ft
Effective travel distance
372 mm
Required chain length
mm
Number of links
Position moving end
mm
Enter value for PM
Position moving end
mm
cm
inch
ft
Noise absorbed
Color
XXL Materials - Energy Chains / Energy Tube
ESD Materials - Energy Chains / Energy Tube
Without pretension
HT material only for Energy Tubes
Mounting bracket moving end
Options for mounting bracket - moving end
Mounting bracket fixed end
Options for mounting bracket - fixed end
Calculated chain length
1001.0 mm
Number of links
11
Nominal height
498 mm
Overlength Energy Chain radius in final position including safety
386 mm
Pi x R + safety
815 mm
Height
0 mm
Excess length on long travel lengths including safety, gliding
0 mm
Additional safety
0 mm
?CL - Offset fixed point
0 mm
Weight
kg
Previews
3D
Wymiar
2D
Pobierz modele CAD