??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
igus
Description
Series E1.10 - Openable along the outer radius
Bill of material
0.2 m E1.10.013.018.0 (= 1 x 200 mm Band)
Part no.
E1.10.013
Info PDF
INFO
Inner height hi
10 mm
Inner width Bi
13 mm
Outer height ha
15.5 mm
Outer width Ba
16.5 mm
Bending radius
18 mm
Installation type
unsupported
Chain length
Fixed end in the middle of travel distance
Delta M
mm
Travel
mm
Enter value for S
Travel
mm
cm
inch
ft
Effective travel distance
200 mm
Required chain length
mm
Number of links
Position moving end
mm
Enter value for PM
Position moving end
mm
cm
inch
ft
Color
Calculated chain length
200 mm
Number of links
10
Pitch
20 mm
Nominal height
62 mm
Overlength Energy Chain radius in final position including safety
61 mm
Pi x R + safety
100 mm
Previews
3D
尺寸
2D
下載CAD模型