??
Catalog navigation
CADモデル選択
選択可能な製品数: 8
HELP_VARIABLE
Company
igus
Description
Series 2700 - Crossbars openable along the outer radius, from both sides
Bill of material
0.448 m 2700.09.063.0 (-,-)
Part no.
Info PDF
INFO
Inner width Bi
mm
Outher width Ba
mm
Bending radius
mm
Extender crossbars
Installation type
Chain length
Fixed end in the middle of travel distance
Delta M
mm
Travel
mm
Enter value for S
Travel
mm
cm
inch
ft
Effective travel distance
276 mm
Required chain length
mm
Number of links
Position moving end
mm
Enter value for PM
Position moving end
mm
cm
inch
ft
Color
XXL Materials - Energy Chains / Energy Tube
ESD Materials - Energy Chains / Energy Tube
Without pretension
Mounting bracket moving end
Options for mounting bracket - moving end
Mounting bracket fixed end
Options for mounting bracket - fixed end
Possible installation conditions for mounting brackets
Calculated chain length
448 mm
Number of links
8
Nominal height
176 mm
Overlength Energy Chain radius in final position including safety
172 mm
Pi x R + safety
310 mm
Height
0 mm
Excess length on long travel lengths including safety, gliding
0 mm
Additional safety
0 mm
ΔCL - Offset fixed point
0 mm
Weight
kg
プレビュー
3D
情報
2D
ダウンロード(CADデータ)