??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
igus
Description
JSLM-AB - Anti-Backlash-Gewindemuttern, aus iglidur® J, Linksgewindeiglidur® J – bester Verschleiß im Trockenlauf
Bill of material
JSLM-AB-2220-TR10x2
Part no.
JSLM-AB-2220-TR10x2
Info PDF
INFO
Diameter
22 mm
Length
20 mm
Thread D1 x P
TR10x2
Diameter
10 mm
Pitch
2.0 mm
max. stat. F axial
840 N
Previews
3D
Dimension
2D
Download CAD models