??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
igus
Description
DryLin® ZLW-1040-LT - Belt drive – specialists
Bill of material
ZLW-1040-02-LT-B-100-L-100
Part no.
ZLW-1040-02-LT-B-100-L-100
Info PDF
INFO
Guidebearing
steel ball bearing
Series
Drive shaft
Stroke length
mm
Enter value for HUB
Stroke length
mm
cm
inch
ft
Carriage position
mm
Enter value for SP
Carriage position
mm
cm
inch
ft
Length
mm
Enter value for X1
Length
mm
cm
inch
ft
Length
mm
Enter value for X
Length
mm
cm
inch
ft
Carriage length
mm
Width
74 mm
Height
45 mm
Width
60 mm
Length
204 mm
Height
22.5 mm
Length
87 mm
Width
40 mm
Height
1 mm
Length
52 mm
Thread
M6
Height
22 mm
Length
27 mm
Width
20 mm
Diameter
10 mm
Width
60 mm
Width
78 mm
Length
40 mm
Diameter
6.4 mm
Height
5.2 mm
Height
9.5 mm
Width
4.3 mm
Height
15.5 mm
Width
36 mm
Height
26.5 mm
Diameter
5.0 mm
Previews
3D
尺寸
2D
下載CAD模型