??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
igus
Description
DryLin® ZLW-0630-OD - Belt Drive
Bill of material
ZLW-0630-OD-01-B-60-L-100
Part no.
ZLW-0630-OD-01-B-60-L-100
Info PDF
INFO
Version
Series
Drive shaft
Stroke length
mm
Enter value for HUB
Stroke length
mm
cm
inch
ft
Carriage position
mm
Enter value for SP
Carriage position
mm
cm
inch
ft
Length
mm
Angle flange for fixing
Width
54 mm
Height
31 mm
Height
28 mm
Width
45 mm
Length
144 mm
Length
51 mm
Width
30 mm
Height
3 mm
Height
7 mm
Length
42 mm
Thread
M4
Height
14 mm
Width
20 mm
Diameter
8 mm
Diameter
4 mm
Height
21 mm
Height
17 mm
Width
20 mm
Height
21 mm
Length
22 mm
Thickness
2 mm
Length
20 mm
Length
20 mm
Length
10 mm
Diameter
5.5 mm
Diameter
6.6 mm
Length
260 mm
Height
60 mm
Previews
3D
Dimension
2D
Download CAD models