??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
igus
Description
DryLin® SHTP-01-10 - Trapezoidal thread
Bill of material
SHTP-01-10-150
Part no.
SHTP-01-10-150
Info PDF
INFO
Weight
0.470 kg
Length of stroke
mm
输入参数值: HUB
Length of stroke
mm
cm
inch
ft
Carriage position
mm
输入参数值: SP
Carriage position
mm
cm
inch
ft
Additional weight (per 100mm)
0.08 kg
Max. static load capacity axial
100 N
Max. static load capacity radial
400 N
More Information
Liners and lead screw nuts made from iglidur® J
Width
70 mm
Length
26 mm
Height
25 mm
Width
56 mm
Width
62 mm
Length
78 mm
Width
40 mm
Height
2.5 mm
Length
26 mm
Length
8 mm
Diameter
5.5 mm
Diameter
5.2 mm
Thread
M5
Diameter
10 mm
Thread
TR10 x 1,5
Length
15 mm
Thread
TR08 x 1,5
Height
12.5 mm
预览
3D
尺寸标注
2D
下载CAD模型