??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm electronic
Description
KTE301 - Touch sensors with 100 mm diameter
Bill of material
KTE301
Produktfoto
Kurzbeschreibung
KTE301: Capacitive touch sensor; M22 x 1 / L = 40.4 mm; normally open / normally
Long Description
Capacitive touch sensor; M22 x 1 / L = 40.4 mm; normally open / normally closed; (parameterisable); DC; PNP/NPN; IP 65; IP 67; IP 69K; (on the front); 3-wire; Ambient temperature -30...65 °C
Bestellnummer
KTE301
Manufacturer Name
ifm electronic gmbh
data sheet
data sheet
Manufacturer Type Description
KTEEFOEMMFRKG/US/IO
ERP Group Supplier
O2
Delivery Time
20.0
ARTICLE_STATUS
false
Order Unit
PCE
Content Unit
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Previews
3D
Dimension
2D
Download CAD models