??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm electronic
Description
TD2501 - Transmitters with display for the food industry
Bill of material
TD2501
Produktfoto
Kurzbeschreibung
TD2501: Temperature transmitter; 1 x Pt 1000; (to DIN EN 60751, class A); analo
Long Description
Temperature transmitter; 1 x Pt 1000; (to DIN EN 60751, class A); analogue signal; IO-Link; Installation length EL 30 mm; Measuring range -50...150 °C; -58...302 °F; Factory setting -10...150 °C °C; Pressure rating 160 bar; G 1/2 sealing cone; M12 Connector
Bestellnummer
TD2501
Manufacturer Name
ifm electronic gmbh
data sheet
data sheet
Previews
3D
Dimension
2D
Download CAD models